HUBBELL POWER SYSTEMS
NEMA A LUG ADAPTER PLATE for USE with STEEL BANDED TYPE TRANSFORMER COMPONENTS
Image of C2110009 NEMA A LUG ADAPTER PLATE for USE with STEEL BANDED TYPE TRANSFORMER COMPONENTS

NEMA A LUG ADAPTER PLATE for USE with STEEL BANDED TYPE TRANSFORMER COMPONENTS

Brand: Chance

Catalog ID: C2110009

Vertical Transformer Adapter Plate.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Use with steel banded cluster numbers 5150, 5250 and 5350 for NEMA A (12") lug spacing.

General

Catalog Number

C2110009

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359014430

Dimensions

Dimensions

14 in x 0.38 in x 3 in

Distance From Pole

N/A

Height

3 in

Length

14 in

Weight

5.29 lb

Width

0.38 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

216