HUBBELL POWER SYSTEMS
Image of PSC6003510 NEMA Pad Adapter, 4-Hole, 5H

NEMA Pad Adapter, 4-Hole, 5H

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC6003510

5H 4-Hole NEMA Pad Adapter with permanent short Ball Stud

  • Grade 5H Rated
  • Rated 47kA with X/R = 30
  • First cycle current peak = 127 kA
  • Last cycle current peak = 70 kA
  • Test duration = 15 cycles

General

Catalog Number

PSC6003510

UPC

096359624097

Dimensions

Weight

5 lb

Certifications And Compliance

Fault Current - ASTM Grade

Grade 5H