Brand: Chance
Catalog ID: C2060004
For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.
Catalog Number
C2060004
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material
Steel
Style
Offset
Type
Bracket
UPC
096359013952
Dimensions
15.00 in x 11.000 in x 7.000 in
Height
7 in
Length
15 in
Weight
7.84 lb
Width
11 in
Buy America(n) Qualified
Contact Manufacturer
RUS Listed Reference
ec - Bracket, offset neutral
Pallet Quantity
100