HUBBELL POWER SYSTEMS
Image of DJ33B1 NEUTRAL OFFSET BRACKET w/15in OFFSET

NEUTRAL OFFSET BRACKET w/15in OFFSET

Brand: Chance

Catalog ID: DJ33B1

Bracket supports neutral wire away from pole when additional clearance is required.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Top hole accepts 5/8" through bolt and bottom hole is sized for 1/2" fastener
  • Material: 1/4" x 1-1/2" galvanized steel per ASTM A-153

General

Catalog Number

DJ33B1

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Style

Offset

Type

Bracket

UPC

096359369967

Dimensions

Length

15 in

Weight

3.49 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

240