HUBBELL POWER SYSTEMS
Image of DU1B4 NOB-LOC TYPE UNDERGROUND CABLE RACK, 35-3/4in LENGTH

NOB-LOC TYPE UNDERGROUND CABLE RACK, 35-3/4in LENGTH

Brand: Chance

Catalog ID: DU1B4

Cable racking mounts to wall with expansion or anchor bolts for support of cable in underground vault applications. Support hooks (stanchions) and insulator pads complete the installation and are purchased seperately.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 3/8" x 1-3/4" steel
  • Two 9/16" x 7/8" dia. mounting holes on 13" centers
  • Four support hook holes
  • Hot dip galvanized per ASTM A-153
  • In compliance with ANSI C135.35 standard

General

Catalog Number

DU1B4

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Number of Holes

4

Type

Nob-Loc Type

UPC

096359370680

Dimensions

Distance From Pole

N/A

Length

35.75 in

Weight

6.47 lb

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Holes

4

Logistics

Pallet Quantity

300