Brand: Chance
Catalog ID: DU1S2
The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.
Catalog Number
DU1S2
Coating
Galvanized, ASTM A-153
Material
Steel
UPC
096359370710
Dimensions
9.660 in x 1.970 in x 1.160 in
Distance From Pole
N/A
Height
1.16 in
Length
9.66 in
Weight
2.16 lb
Width
1.97 in
Industry Standard(s)
ANSI C135.35
Pallet Quantity
720