HUBBELL POWER SYSTEMS
Image of 8576 NON-THREADED, GALVNIZED STEEL GROUND ROD, 5/8in x 6ft

NON-THREADED, GALVNIZED STEEL GROUND ROD, 5/8in x 6ft

Brand: Chance

Catalog ID: 8576

Ground rods connect the grounding system to earth ground in an electrical grid. Commonly referred to as grounding electodes.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Cone pointed to facilitate installation
  • Galvanized steel per ASTM A-153
  • In compliance with NEMA GR-1 specificaiton

General

Catalog Number

8576

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359075004

Dimensions

Diameter

0.63 in

Distance From Pole

N/A

Length

72 in

Weight

5.88 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

100