HUBBELL POWER SYSTEMS
1
1
Buy America(n) Qualified

NON-THREADED, GALVNIZED STEEL GROUND ROD, 5/8in x 8ft, with INTEGRAL CLAMP ATTACHMENT

Brand: Chance

Catalog ID: C2030377

Ground rods connect the grounding system to earth ground in an electrical grid. Commonly referred to as grounding electodes.

The Hubbell-Chance brand of line construction hardware supports grounding requirements with brackets for overhead static wire support, as well as bonding clamps that ensure a necessary electrical connection between guy strand and anchor. For system grounding, ground rods are offered in both galvanized steel and copper bonded coatings. All products are designed and manufactured in accordance with applicable electric utility and communications industry standards.

  • Cone pointed to facilitate installation
  • Integral clamp attachment accomodates No. 3 to No. 8 stranded wire
  • Galvanized steel per ASTM A-153

Product details

General

Catalog Number

C2030377

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359013099

Dimensions

Diameter

0.63 in

Distance From Pole

N/A

Length

96 in

Weight

8.75 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

RUS Listed Reference

ai - Rods, ground

Logistics

Pallet Quantity

100

Resources and downloads

Specifications