HUBBELL POWER SYSTEMS
1

Normal Duty Insulating Base

Brand: OHIO BRASS

Catalog ID: 2730973001

Normal duty insulating base for arrester with mass up to 420 lb (218 kg)

Insulating base for normal duty applications used to isolate arrester from ground

  • Normal duty insulating base kit for use with surge counters
  • May be used for arresters with mass up to 420lb (218kg)

General

Catalog Number

2730973001

UPC

096359262190

Dimensions

Dimensions

10.313 in x 10.313 in x 13.750 in

Height

13.75 in

Length

10.313 in

Weight

4.3 lb

Width

10.313 in

Logistics

Carton Quantity

1

Pallet Quantity

192