HUBBELL POWER SYSTEMS
Image of PS51N2HL Nylon Pole Strap, 5 ft 6 in (1.6 m)

Nylon Pole Strap, 5 ft 6 in (1.6 m)

Brand: Chance

Catalog ID: PS51N2HL

POLE STRAPS - 50 SERIES - 5FT 6IN

  • 6-ply 1.75 inch (44 mm) neoprene coated nylon material
  • Tongue buckle adjustment
  • Red wear indicator in the center helps to determine when it is time to replace the strap

General

Catalog Number

PS51N2HL

UPC

096359639046

Dimensions

Length

5 ft 6 in

Length Metric

1.6 m

Weight

3 lb

WeightMetric

1.3 kg