HUBBELL POWER SYSTEMS
Image of BD7375361664A00 Oil-Filled Switchgear Box Pad, 73"x75"x36"
* Representative image
Image of BD7375361664A00 Oil-Filled Switchgear Box Pad, 73"x75"x36"

Oil-Filled Switchgear Box Pad, 73"x75"x36"

Brand: Hubbell Power Systems

Catalog ID: BD7375361664A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

Product details

General

Catalog Number

BD7375361664A00

EU RoHS Indicator

No

Insulated?

No

Material

Fiberglass

UPC

662037169268

Dimensions

Dimensions

91 in x 89 in x 36.5 in

Height

36.5 in

Length

91 in

Weight

470 lb

Width

89 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer