HUBBELL POWER SYSTEMS
Oil-Filled Switchgear Box Pad, 78"x86"x36"
Image of BD7886361263A00 Oil-Filled Switchgear Box Pad, 78"x86"x36"

Oil-Filled Switchgear Box Pad, 78"x86"x36"

Brand: Hubbell Power Systems

Catalog ID: BD7886361263A00

Hubbell Box Pads and Ground Sleeves provide a means to securely anchor and support the weight of pad-mounted electrical equipment.

By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.

  • The large, open interior affords for additional cable looping and ease of installation
  • They are designed to be directly buried and protect against frost heave where applicable
  • Hubbell provides a full line of Box Pads and Ground Sleeves utilizing different materials to meet your needs

General

Catalog Number

BD7886361263A00

Insulated?

No

Material

Fiberglass

Dimensions

Dimensions

102 in x 94 in x 36 in

Dimensions - Shipping

94 in x 102 in x 36.625 in

Height

36 in

Length

102 in

Weight

918 lb

Width

94 in