HUBBELL POWER SYSTEMS
Image of PRC250P2000A Oil free polymer PRC type bushing - 46kV
New

Oil free polymer PRC type bushing - 46kV

Brand: PCORE Electric

Catalog ID: PRC250P2000A

Oil free polymer PRC® bushing, 46kV-2000A Transformer-Circuit Breaker Bushing, Paper-resin-Capacitor Type, Rated per IEEE C57.19.01, Bottom connection for Air-to-Oil Applications , 21.00" Min. Oil Immersion Level.

PRC polymer bushings feature a resin impregnated capacitance graded core with an external silicon insulator

  • Resin impregnated paper wound core with external silicon insulator
  • High seismic, oil free

General

Catalog Number

PRC250P2000A

Type

Condenser Bushings

Dimensions

Dimensions

60 in x 9.37 in x 60 in

Height

60 in

Length

60 in

Weight

125 lb

Width

9.37 in

Electrical Ratings

Current Rating

2000 A

kV Class

46 kV

Operational

Minimum Oil Level

21 in