HUBBELL POWER SYSTEMS
Image of EM-02-7S-OPGW-JTL OPGW S-Strap
Image of EM-02-7S-OPGW-JTL OPGW S-Strap
Buy America(n) Qualified

OPGW S-Strap

Brand: EMC

Catalog ID: EM-02-7S-OPGW-JTL

Ground Wire Harness #2 AWG 7 Strand Copper Wire Formed into "S" Shape with Terminals

#2 AWG 7 Strand Wire bent into "S" Shape with terminals at each end.

Ground Wire Harness

Product details

General

Catalog Number

EM-02-7S-OPGW-JTL

Dimensions

Dimensions

10.8 in x 4.118 in x 7.63 in

Height

7.63 in

Length

10.8 in

Weight

0.687 lb

Width

4.118 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads