HUBBELL POWER SYSTEMS
Orange Class 4 Slotted Blanket, 22 in x 22 in (558 mm x 558 mm) with 28 Eyelets
Image of PSC4060724 Orange Class 4 Slotted Blanket, 22 in x 22 in (558 mm x 558 mm) with 28 Eyelets

Orange Class 4 Slotted Blanket, 22 in x 22 in (558 mm x 558 mm) with 28 Eyelets

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4060724

Orange Class 4 Type II Slotted Blanket, 22” x 22” with 28 Eyelets

  • Designed and tested per ASTM D1048
  • Maximum use voltage of 36kV
  • Protects workers from accidental brush contact with energized components during line maintenanceDimensions of 22" x 22"
  • Class 4 slotted blanket includes 28 eyelets for buttons
  • Made from orange EPDM Type II (ozone resistant) rubber
  • 100% electrically tested, visually inspected and date stamped

General

Catalog Number

PSC4060724

Material

TYPE II EPDM RUBBER

Type

Blankets

UPC

096359721208

Dimensions

Length

22 in

Weight

3.2 lb

Weight Metric

1.4 kg

Width

22 in

Logistics

Standard Package

12