HUBBELL POWER SYSTEMS
Image of C4060348 Orange Class 4 Slotted Blanket, 36 in x 36 in with 28 Eyelets
Buy America(n) Qualified

Orange Class 4 Slotted Blanket, 36 in x 36 in with 28 Eyelets

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060348

Orange Class 4 Type II Slotted Blanket, 36” x 36” with 28 Eyelets

  • Designed and tested per ASTM D1048
  • Maximum use voltage of 36kV
  • Protects workers from accidental brush contact with energized components during line maintenanceDimensions of 36" x 36"
  • Class 4 slotted blanket includes 28 eyelets for buttons
  • Made from orange EPDM Type II (ozone resistant) rubber
  • 100% electrically tested, visually inspected and date stamped

Product details

General

Catalog Number

C4060348

Color

Orange

Style

Slotted Blanket

Type

Blankets

UPC

096359294566

Dimensions

Length

36 in

Weight

8 lb

WeightMetric

3.6 kg

Width

36 in

Electrical Ratings

Voltage - Maximum

36 kV

Voltage Rating

Class 4 V

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

96

Resources and downloads

Specifications

Literature

Sales Drawings