HUBBELL POWER SYSTEMS
Orange Epoxiglas® Arm - 2.5 in (63 mm) diameter x 10 ft (3.0 m) long
Image of H486210A Orange Epoxiglas® Arm - 2.5 in (63 mm) diameter x 10 ft (3.0 m) long

Orange Epoxiglas® Arm - 2.5 in (63 mm) diameter x 10 ft (3.0 m) long

Brand: CHANCE Lineman Grade Tools

Catalog ID: H486210A

Orange Epoxiglas® Arm - 2.5 in diameter x 10 ft long, aluminum caps on both ends.

  • Epoxiglas® is tested per ASTM F711 AND IEC 60855
  • Horizontal Auxiliary Arm used on CHANCE Three Phase Lifts
  • Working Load Limit will depend on complete assembly set up
  • Included with Catalog Numbers: C4000744, T4001753, T4001854, T4001856

General

Catalog Number

H486210A

Type

Arm

UPC

096359040941

Dimensions

Dimensions

124 in x 3.38 in x 3.38 in

Dimensions Metric

3150 mm x 86 mm x 86 mm

Height

3.38 in

Height Metric

86 mm

Length

124 in

Length Metric

3150 mm

Weight

17 lb

Weight Metric

7.7 kg

Width

3.38 in

Width Metric

86 mm