HUBBELL POWER SYSTEMS
Image of DCSU8PM orseshoe Fiber Drop Storage, Pole Mount
Image of DCSU8PM orseshoe Fiber Drop Storage, Pole Mount
play
Buy America(n) Qualified

orseshoe Fiber Drop Storage, Pole Mount

Brand: Opti-Loop

Catalog ID: DCSU8PM

OptiLoop 8" Horseshoe Fiber Drop Storage, Pole Mount.

The Opti-Loop™ Mini-Shoe was designed to store and organize the small amount of slack from a fiber drop that is to be left at a fiber drop terminal device.

  • 25% calcium carbonate filled impact copolymer polypropylene construction
  • Galvanized hex head lag bolt and stainless steel washer

Product details

General

Application

Strand/Messenger Cable storage

Cable Tie Notch

Yes

Catalog Number

DCSU8PM

Material

25% calcium carbonate filled impact copolymer polypropylene

Material - Bolt

Galvanized steel

Product Category

Communications Connectors

UPC

096359629832

Wraps

Multiple

Dimensions

Diameter - Inside

7 in

Diameter - Outside

8 in

Height

1.36 in

Length

8.2 in

Weight

0.373 lb

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

320

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell Power Systems In Depth: Opti-loop Horseshoe