HUBBELL POWER SYSTEMS
OVALEYE BOLT, 5/8in x 14in with TDG CORROSION PROTECTION
Image of 29964TDG OVALEYE BOLT, 5/8in x 14in with TDG CORROSION PROTECTION

OVALEYE BOLT, 5/8in x 14in with TDG CORROSION PROTECTION

Brand: Chance

Catalog ID: 29964TDG

Ovaleye bolts are used to support suspension insulators in deadend applications.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • 6" thread length
  • Includes one square nut
  • Eye dimensions are 5/8" x 1-1/2" x 2"
  • Rated tensile strength is 13,550 lbs.
  • Thermal Diffusion Galvanized per ArmorGalv® and ASTM 1059 requirements
  • Manufactured as functional equivalent to ANSI C135.1

Check out our Blog: Advantages of ArmorGalv® Thermal Zinc Diffusion

General

Catalog Number

29964TDG

Material

Steel

Tensile Strength

13550 lb.

UPC

096359608493

Dimensions

Diameter

.63 in

Diameter (Fraction)

5/8 in

Length

14 in

Weight

1.715 lb

Force Related

Tensile Strength

13550 lb.

Logistics

Pallet Quantity

1000