
Brand: Chance
Catalog ID: 6501
Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.
Catalog Number
6501
Coating
Galvanized, ASTM A-153
Material
Steel
Type
Eyenuts
UPC
096359073352
Distance From Pole
N/A
Height
2.62 in
Weight
0.45 lb
Width
2.12 in
Pallet Quantity
3600