HUBBELL POWER SYSTEMS
Image of T6003094 Overhead Distribution Grounding Sets 1/0 Cable Kit

Overhead Distribution Grounding Sets 1/0 Cable Kit

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6003094

Overhead Distribution Grounding Sets Kit - 1/0 Grounding Cable

  • Includes:
  • Ground sets of three 6', one 12', and one 30', using 1/0 Clear-Jacket Copper Cable and C-Clamp (C6002276)
  • Ground Cluster Support
  • Three Clamp Support Studs
  • Screw Ground Rod (G3370)
  • All equipment needed for many types of distribution structures in easy-to-use kits
  • Can be used on conductors ranging from #8 to 1033 kcmil ACSR
  • For storage bag order T6000865

General

Catalog Number

T6003094

EU RoHS Indicator

No

UPC

096359362647

Dimensions

Weight

58 lb

Certifications And Compliance

EU RoHS Indicator

No