HUBBELL POWER SYSTEMS
Image of T6003096 Overhead Distribution Grounding Sets 4/0 Cable Kit

Overhead Distribution Grounding Sets 4/0 Cable Kit

Brand: CHANCE Lineman Grade Tools

Catalog ID: T6003096

Overhead Distribution Grounding Sets Kit - 4/0 Grounding Cable

  • Includes:
  • Ground sets of three 6', one 12', and one 30', using 4/0 Clear Jacket Copper Cable and C-Clamp (C6002276)
  • Ground Cluster Support
  • Three Clamp Support Studs
  • Screw Ground Rod (G3370)
  • All equipment needed for many types of distribution structures in easy-to-use kits
  • Can be used on conductors ranging from #8 to 1033 kcmil ACSR
  • For storage bag order T6000865

General

Catalog Number

T6003096

EU RoHS Indicator

No

UPC

096359372073

Dimensions

Weight

77 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No