HUBBELL POWER SYSTEMS
P HOUSE HOOK, #14 SCREW THREAD, 4-1/2in LENGTH
Image of PSC2170129 P HOUSE HOOK, #14 SCREW THREAD, 4-1/2in LENGTH

P HOUSE HOOK, #14 SCREW THREAD, 4-1/2in LENGTH

Brand: Chance

Catalog ID: PSC2170129

For drop attachment at home or building. Drop clamp bail is looped over "P" section of hook.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

Mechannically galvanized per ASTM B695

General

Catalog Number

PSC2170129

Material

Steel

Type

Service Hook

UPC

096359650881

Dimensions

Weight

0.084 lb

Logistics

Carton Quantity

200