HUBBELL POWER SYSTEMS
Image of  CRT-15S - Rev. Metering CT - Special Accuracy 0.15S Class

CRT-15S - Rev. Metering CT - Special Accuracy 0.15S Class

Brand: Meramec

CRT- 15S- Indoor/Outdoor LV Revenue Metering Current Transformer Special Accuracy 0.15S Class (customizable with accessory options)

Low voltage indoor/outdoor Utility Applications transformer. Special accuracy revenue metering low voltage transformer.

  • +/- 0.15% accuracy from 5% Nameplate Rating to Rating Factor
  • Indoor/Outdoor application
  • 5.5" (140 mm) window
  • 8.25" (210 mm) W x 9.84" (250mm) H x 2.88" (73 mm) D
  • 200A - 4000A primary current
  • 5A secondary current
  • 60 Hz rated frequency
  • 0.6kV, 10kV BIL full wave
  • 180 x Rated Current mechanical rating
  • 80 x Rated Current thermal rating
  • IEC version also available
  • Single ratio and dual ratio available
  • Optional accessories available

General

Application

Metering

Color - Housing

Black