HUBBELL POWER SYSTEMS
Image of SM3048HH00009 PG3048 SMC Cover, Tier 22
* Representative image
Image of SM3048HH00009 PG3048 SMC Cover, Tier 22

PG3048 SMC Cover, Tier 22

Brand: Hubbell Power Systems

Catalog ID: SM3048HH00009

Quazite load rated and ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

SMC covers are a lightweight cover option making installation quick and easy while offering a non-skid surface for safety and meeting ANSI/SCTE 77 Tier 15 and Tier 22 rating.

  • Meets ANSI/SCTE 77
  • Lighweight cover
  • Durable construction
  • Stainless steel hex head or Penta hardware
  • Custom logos available

Product details

General

Catalog Number

SM3048HH00009

Load Rating (ANSI Tier)

T22

Dimensions

Length

48 in

Width

30 in

Resources and downloads