HUBBELL POWER SYSTEMS
1
* Representative image
1
play
Buy America(n) Qualified

PDV-100 Optima Arrester (22 kV MCOV, 7324 Hardware)

Brand: OHIO BRASS

Catalog ID: 2137227324

IEEE Heavy Duty / IEC Distribution High Polymer Housed Surge Arrester

High quality distribution surge arresters backed by more than 35 years of excellent field exposure

  • Over 35 years of excellent field performance with over 40 million distribution arresters installed
  • Long lasting ESPTM housing material with superior mechanical strength and electrical characteristics
  • Reliable capacitive disconnector operates at fault currents as low as 1 Amp
  • Dynamic triple sealing system protects internal components from moisture ingress to extend service lifetime
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

Product details

General

Application

Distribution

Bracket Type

NEMA 4x5 Crossarm Bracket

Cantilever Bending Strength - Max.

80 Nm

Catalog Number

2137227324

Color

Gray Housing

EU RoHS Indicator

Contact Manufacturer

Material

ESP™ Polymer Housing

Mounting Position

Upright

Type

Distribution

UPC

096359401421

Dimensions

Dimensions

11.813 in x 7.313 in x 4.750 in

Height

4.75 in

Length

11.813 in

Minimum Mounting Spacing on Center (Sea Level) - Phase to

11.0 in (279.4 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

13.0 in (330.2 mm)

Stud Type

3/8-16

Weight

9.1 lb

Width

7.313 in

Electrical Ratings

Creep and Leakage Distance

39.6 in (1005 mm)

Current - Low Current Long Duration (LCLD) Test

250 A

Duty Cycle

27 kV

Frequency Rating

48-62 Hz

Maximum .5 Microsecond Discharge Volts @ Classifying Current

95.9 kV

Maximum Discharge Voltage

  • 69.2 kV @ 1.5 kA
  • 74 kV @ 3 kA
  • 78.4 kV @ 5 kA
  • 85.5 kV @ 10 kA
  • 97.1 kV @ 20 kA
  • 114.5 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

63.3 kV

MCOV

22 kV

Minimum Strike

13.4 in

Pressure Relief Capability-Symmetrical rms (kA)

20

Time - Low Current Long Duration (LCLD) Test

2000 µs

Certifications And Compliance

Buy America(n) Qualified

  • BABA Compliant (All status valid till December 2024)
  • TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

64

Media

Videos

play
Hubbell Power Systems Metal Oxide Varistor