Brand: OHIO BRASS
Catalog ID: EVP0042003001
High quality solid-core station class arresters qualified to both IEEE and IEC arrester standards
Cantilever Bending Strength - Max.
20,000 lb.
Catalog Number
EVP0042003001
Color
Gray Housing
EU RoHS Indicator
Contact Manufacturer
Material
ESP™ Polymer Housing
Mounting Hardware
Single Eyebolt Terminals
Mounting Position
Upright
Type
Station
UPC
096359506331
Diameter - Bolt Circle Variable
8.75 to 10 in
Diameter - Lug Hole
.56 in (14.224 mm)
Diameter - Single Bolt Hole(s)
0.5 in
Dimensions
7.000 in x 10.000 in x 14.400 in
Height
14.4 in
Length
7 in
Maximum Operating Altitude
12000 ft
Minimum Mounting Spacing on Center (Sea Level) - Phase to
14.9 in (378 mm)
Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase
20.5 in (521 mm)
Thickness - Lug
1.25 in (31.75 mm)
Weight
31 lb
Width
10 in
Creep and Leakage Distance
61.5 in (1562 mm)
Duty Cycle
54 kV
Frequency Rating
48-62 Hz
Maximum .5 Microsecond Discharge Volts @ Classifying Current
145 kV
Maximum Discharge Voltage
Maximum Switching Surge Protective Level @ 500A
103.7 kV
MCOV
42 kV
Pressure Relief Capability-Symmetrical rms (kA)
63
Withstand Voltage - 60 Hz Wet
148 kV
Withstand Voltage - Lightning Impulse
313 kV
Withstand Voltage - Switching Impulse
263 kV
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Industry Standard(s)
IEEE/IEC