HUBBELL POWER SYSTEMS
1

MH4 Arrester (120 kV Rated, 3207 mm Creep Distance, AA Hardware)

Brand: OHIO BRASS

Catalog ID: MH4145BM120AA

IEC Station High / Porcelain Housed Surge Arrester

IEC Porcelain station class arresters for substation protection

  • IEC porcelain Station High class arrester
  • IEEE 693 High Performance Qualification
  • High quality MOV discs made in Wadsworth, Ohio since 1978
  • Arresters assembled in Aiken, South Carolina
  • 100% routine tested

General

Application

Substation

Catalog Number

MH4145BM120AA

Color

Brown Housing

Material

Porcelain Housing

Mounting Position

Upright

Type

Station

Dimensions

Bolt Circle Diameter

254 mm

Diameter - Single Bolt Hole(s)

14 mm

Height

1286 mm

Minimum Mounting Spacing on Center (Sea Level) - Phase to

26.6 in (675 mm)

Minimum Mounting Spacing on Center (Sea Level)- Phase to Phase

30.7 in (780 mm)

Electrical Ratings

Creep and Leakage Distance

126.3 in (3207 mm)

Duty Cycle

120 kV

Frequency Rating

48-62 Hz

Maximum Discharge Voltage

  • 250 kV @ 1.5 kA
  • 260 kV @ 3 kA
  • 269 kV @ 5 kA
  • 282 kV @ 10 kA
  • 302 kV @ 20 kA
  • 333 kV @ 40 kA

Maximum Switching Surge Protective Level @ 1000A

241 kV

Maximum Switching Surge Protective Level @ 2000A

250 kV

Maximum Switching Surge Protective Level @ 500A

235 kV

MCOV

96 kV

Minimum Strike

940 mm

Pressure Relief Capability-Symmetrical rms (kA)

63

Voltage - Line

145 kV

Withstand Voltage - 60 Hz Wet

294 kV

Withstand Voltage - Lightning Impulse

509 kV

Withstand Voltage - Switching Impulse

468 kV

Conductor Related

Conductor Type

Cu/Al (AWG #4 - 500 MCM)

Certifications And Compliance

Industry Standard(s)

IEC

Configuration

Mounting Position

Upright