HUBBELL POWER SYSTEMS
Image of U-SOI3776CC Standoff Insulator - 15kV / 25kV
*Representative image
Image of U-SOI3776CC Standoff Insulator - 15kV / 25kV

Standoff Insulator - 15kV / 25kV

Brand: Reuel

Catalog ID: U-SOI3776CC

15kV / 25kV Standoff Insulator - Medium Duty for Indoor and Outdoor Applications - Overall Length = 7.56 in, Shed Outside Diameter = 3.75 in - (4) 3/8 in-16 Threaded Inserts in each End; 2.00 in Dia. B.C.

  • Standoff insulator
  • Cycloaliphatic Epoxy
  • Indoor & outdoor applications

General

Application

Stand-Off Insulator - Medium Duty

Bottom Terminal Type

Aluminum Threaded Inserts

Cantilever Bending Strength - Routine

800 lb

Catalog Number

U-SOI3776CC

Color

Gray

Indoor/Outdoor

Either

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Sheds

6

Plating - Bottom Terminal

Unplated

Press Minimum

20000

Product Type

Insulator

Tensile Strength

5000 lb.

Top Terminal Plating

Unplated

Top Terminal Type

Aluminum Threaded Inserts

Torsional Strength

-

Type

Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter

3.75 in

Diameter - Bottom Terminal Bolt Circle

2.00 in

Diameter - Bottom Terminal Bolt Holes

3/8-16

Diameter - Large Shed

3.75 in

Diameter - Top Terminal Bolt Circle

2.00 in

Diameter - Top Terminal Bolt Holes

3/8-16

Diameter - Top Terminal Outside

3.75 in

Dimensions

7.56 in x 3.75 in x 7.56 in

Height

7.56 in

Length

7.56 in

Weight

4 lb

Width

3.75 in

Electrical Ratings

kV Class

15 kV / 25 kV

Minimum Creepage

11.93 in

Minimum Strike

7.56 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Force Related

Cantilever Bending Strength - Routine

800 lb

Press Minimum

20000

Tensile Strength

5000 lb.

Torsional Strength

-

Operational

Indoor/Outdoor

Either

Configuration

Bottom Terminal Type

Aluminum Threaded Inserts

Number of Bolt Holes - Bottom Terminal

4

Number of Bolt Holes - Top Terminal

4

Number of Sheds

6