
Brand: Reuel
Catalog ID: U-SPI6010
High strength values in cantilever, compression and tension
Application
Station Post Insulator
Bottom Terminal Type
Aluminum Threaded Inserts
Cantilever Bending Strength - Max.
2000
Cantilever Bending Strength - Routine
2000 lb
Catalog Number
U-SPI6010
Color
Gray
Indoor/Outdoor
Either
Number of Bolt Holes - Bottom Terminal
4
Number of Bolt Holes - Top Terminal
4
Number of Sheds
9
Plating - Bottom Terminal
Unplated
Press Minimum
20000
Tensile Strength
10000 lb.
Top Terminal Plating
Unplated
Top Terminal Type
Aluminum Threaded Inserts
Torsional Strength
-
Type
Cast Epoxy Cycloaliphatic
Bottom Terminal Diameter
5 in
Diameter - Bottom Terminal Bolt Circle
3.00 in
Diameter - Bottom Terminal Bolt Holes
1/2-13
Diameter - Large Shed
5.00 in
Diameter - Top Terminal Bolt Circle
3.00 in
Diameter - Top Terminal Bolt Holes
1/2-13
Diameter - Top Terminal Outside
4.50 in
Dimensions
10.00 in x 5.00 in x 10.00 in
Height
10 in
Length
10 in
Weight
10 lb
Width
5 in
kV Class
15 kV
Minimum Creepage
20.8 in
Minimum Strike
10 in
Industry Standard(s)
ANSI C29.9
Cantilever Bending Strength - Max.
2000
Cantilever Bending Strength - Routine
2000 lb
Press Minimum
20000
Tensile Strength
10000 lb.
Torsional Strength
-
Indoor/Outdoor
Either
Bottom Terminal Type
Aluminum Threaded Inserts
Number of Bolt Holes - Bottom Terminal
4
Number of Bolt Holes - Top Terminal
4
Number of Sheds
9