HUBBELL POWER SYSTEMS
Image of BPRD061 Regulator Bypass Switch, 14.4kV 110kV LIW 600A Distribution Class
Image of BPRD061 Regulator Bypass Switch, 14.4kV 110kV LIW 600A Distribution Class
play
3D View
play
360 View

Regulator Bypass Switch, 14.4kV 110kV LIW 600A Distribution Class

Brand: Chance

Catalog ID: BPRD061

14.4kV, 110kV LIW, 600A Distribution Regulator Bypass Switch.

Chance Type BPRD Distribution Class Regulator Bypass Switch provides a safe and economical means to bypass voltage regulators. The BPRD is designed for use on voltage regulators that can be set on neutral. The BPRD is single pull, sequenced so there is no chance of operator error and uses the same interrupter used on our AR Switches to interrupt the excitation current without an external arc. It is unidirectional and so must always be installed in a single source/load configuration. The BPRD uses ESP Enhanced Silicone Polymer as the insulating material. It has current rating of 600A and can be offered at 15kV 110kV, 27/34.5kV 150kV BIL. The BPRD has an optional Back Strap option as some applications will be cross arm mounting. Chance: The Brand and Quality You Can Trust!!

  • Fully Compliant with ANSI/IEEE C37.30.1
  • For Distribution Regulator Bypass Applications
  • Designed for use with Voltage Regulators that can be set on Neutral
  • Single Pull Sequenced Operation
  • 15, 27 and 38kV Voltage Classes
  • 110, 125 and 150kV BIL Insulation Levels
  • 600A Current Rating
  • Utilizes the Interrupter used on our AR Automation Ready Gang Operated Switches
  • Back Strap Option for Cross Arm mounting
  • Dimensions provided below are installed dimensions

General

Base Type

Distribultion Base

Blade Type

Solid Copper (two blade truss-member)

Cantilever Bending Strength - Routine

1,200 Lbs (5.34 kN)

Catalog Number

BPRD061

Color - Insulator

Dark Gray

Contact

Silver

Insulator Type

Polymer (2 1/4" Bolt Circle)

Material - Base

Galvanized Steel per ASTM A153

Material Type

Non-Standard

Product Type

BPR

Tension Range

5000 lb

Torsional Strength

3,000 in Lbs (339 N-M)

UPC

096359387909

Dimensions

Depth

26.375 in

Dimensions

30.250 in x 13.25 in x 26.375 in

Height

26.375 in

Length

30.25 in

Weight

99 lb

Width

13.25 in

Electrical Ratings

BIL

110 kV

Creep and Leakage Distance

17.2" (436.9mm)

Current Overload - 8hr Emergency

1080 A (switch circuit)

Reference Voltage Limit - Minimum

14.4kV

Temperature Rise - Max. at 600A

33° C

Voltage - Maximum

15 kV

Withstand Current - Short Time (1 sec)

25kA, symmetrical (switch circuit)

Withstand Current - Short Time (10 cycles)

65kA peak (switch circuit)

Conductor Related

Contact

Silver

Certifications And Compliance

Industry Standard(s)

All Applicable ANSI/IEEE Standards

Force Related

Cantilever Bending Strength - Routine

1,200 Lbs (5.34 kN)

Tension Range

5000 lb

Torsional Strength

3,000 in Lbs (339 N-M)

Configuration

Base Type

Distribultion Base

Logistics

Standard Package

1