HUBBELL POWER SYSTEMS
Image of P250043S0020 Quadri*Sil Horizontal Line Post Insulator
Image of P250043S0020 Quadri*Sil Horizontal Line Post Insulator
play
Ohio Brass Insulator Crate Packaging
play
Ohio Brass Proper Insulator Handling
+1
Ohio Brass QuadriSil Transmission Insulators
Buy America(n) Qualified

Quadri*Sil Horizontal Line Post Insulator

Brand: OHIO BRASS

Catalog ID: P250043S0020

2.5" Line Post, Standard Leak, Two Hole Blade, Aluminum Gain Base with 12" CL holes for 7/8" bolts

The Quadri*SilĀ® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

General

Cantilever Bending Strength - Max.

3200 LB

Cantilever Bending Strength - Routine

1600 LB

Catalog Number

P250043S0020

Fitting - Ground End

Aluminum Gain

Fitting - Live Line End

Tear Drop Blade

Number of Sheds

36

Product Type

Standard Leak

Shed Style

Uniform

UPC

096359442127

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Dimensions

59.24 in x 8.06 in x 20.99 in

Height

20.99 in

Length

59.24 in

Length - Effective

55.8 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Weight

59.6 lb

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

44.3 IN (1125 MM)

Creep and Leakage Distance

114 IN (2896 MM)

Critical Impulse Flashover (CIFO) - Negative

800

Critical Impulse Flashover (CIFO) - Positive

700

Flashover Voltage - 60 Hz Dry

455

Flashover Voltage - 60 Hz Wet

405

kV Class

138 kV

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Force Related

Cantilever Bending Strength - Max.

3200 LB

Cantilever Bending Strength - Routine

1600 LB

Configuration

Number of Sheds

36