HUBBELL POWER SYSTEMS
Image of AH4 Hot Line Tap Clamp, Aluminum

Hot Line Tap Clamp, Aluminum

Brand: ANDERSON

Catalog ID: AH4

Overhead Primary Tap, Hot Line Tap Clamp, Aluminum, AAC|AAAC|ACSR, Range 0.157 - 0.905 in

Hot line tap clamp designed for use on aluminum and ACSR conductor.

High pressure developed by eyestem, lock washer assures permanent connection.

General

Catalog Number

AH4

Inhibitor Loaded

No

Material

Aluminum Alloy

Material - Body

Aluminum Alloy

Material - Eyebolt

Tin Plated Bronze

Material - Eyestem

Stainless Steel

Material - Hex Nut

Stainless Steel

Material - Keeper

Aluminum Alloy

Material - Spring (on Eyestem)

Stainless Steel

Material - Washer

Stainless Steel

Material Type

Standard

Plating

No

UPC

096359282440

Dimensions

Depth

3.475 in

Height

7.75 in

Weight

0.706 lb

Width

1.75 in

Electrical Ratings

Maximum Current Rating Amps Continuous

Rated for maximum rating of largest tap conductor in range

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter (Main) - Maximum

0.905 in

Conductor Diameter (Main) - Minimum

0.157 in

Conductor Diameter (Main) Range

0.157 - 0.905

Conductor Diameter (Tap) - Maximum

0.593 in

Conductor Diameter (Tap) - Minimum

0.157 in

Conductor Type

Aluminum

Logistics

Packaging Type

Box

Pallet Quantity

2400