
Brand: ANDERSON
Catalog ID: GTCS34A
Bronze alloy ground clamp for tapping copper conductor to transformer tank.
Bolt Installation Torque (Recommended)
0 ft-lbs
Catalog Number
GTCS34A
Material - Body
Bronze
Material - Eyebolt
Bronze
Material - Hardware
Stainless Steel
Material - Hex Nut
Stainless Steel
Material - Washer
Stainless Steel
Material Type
Standard
Number of Eyebolts
1
Number of Stud Threads
13
Style
Eyebolt
UPC
096359313823
Diameter - Stud
0.5 in
Dimensions
2.000 in x 1.201 in x 1.976 in
Height
1.976 in
Length
2 in
Messenger Diameter Range
0 - 0
Weight
0.294 lb
Width
1.201 in
Conductor Diameter - Maximum
0.419 in
Conductor Diameter - Minimum
0.128 in
Conductor Diameter (Ground Tap) - Maximum
0 in
Conductor Diameter (Ground Tap) - Minumum
0 in
Conductor Diameter (Ground Tap) Range
0 - 0
Conductor Diameter Range
0.128 - 0.419
Conductor Type
Copper
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
Bolt Installation Torque (Recommended)
0 ft-lbs
Number of Eyebolts
1
Number of Stud Threads
13
Pallet Quantity
8000