HUS_ID_ADES46N_PRODIMAGE
HUS_ID_ADES46N_PRODIMAGE

Deadend, Straight line, Stirrup Clamp, AAC, AAAC, ACAR, ACSR, Conductor Range 0.18 - 0.46 in, Fitting: None

Brand:

ANDERSON

Catalog ID:

ADES46N

Deadend, Straight line, Stirrup Clamp, AAC, AAAC, ACAR, ACSR, Conductor Range 0.18 - 0.46 in, Fitting: None

For distribution construction with all aluminum, ACSR or aluminum alloy conductor. This clamp is a combination deadend and stirrup or tap clamp. The stirrup permits tapping energized conductors without arching damage to the conductor. Material and installation costs are less with the ADES combination clamp than with other equivalent methods of deadending and tapping a conductor.

Add "S" for socket OR "C" for clevis fitting options

Product details

General

Catalog Number

ADES46N

Fitting Type

None

Material

Aluminum

Material - Body

356 T6 Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Product Category

Straight Line

Strength Rating - Ultimate Body

6000 lb

Style

ADES

Type

Bolted

U-Bolts

2 in

UPC

096359281016

Dimensions

Clevis Opening

0.75 in

Diameter - Bolt

0.375 in

Diameter - Pin

0.625 in

Length

7.5 in

Take Up

0 in

Weight

1.8 lb

Width

0.75 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Sparrow-2-6/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18

Conductor Diameter - Maximum

0.46

Conductor Diameter - Minimum

0.18

Conductor Diameter Range

0.18 - 0.46

Logistics

Pallet Quantity

450