HUBBELL POWER SYSTEMS
Image of C3030982 Anchor, Tool, Drive End Wrench, Red Band, rated 15,000 ft-lbs, 3.5ft long

Anchor, Tool, Drive End Wrench, Red Band, rated 15,000 ft-lbs, 3.5ft long

Brand: Chance

Catalog ID: C3030982

15K 3.5' Drive End Wrench.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • The Anchor Drive End Wrench transmits the torque from the Kelly bar of the digger to the hub of the Power-Installed Screw Anchor
  • A complete tool system consists of: kelly bar adapter, torque indicator, locking dog assembly and drive end wrench.

General

Application

Anchor/Pile Installation

Catalog Number

C3030982

Coating

Painted

Color Code

Red

Drive Wrench Anchor Type

  • 15,000 Ft Lb Tough One (Large Hub)
  • 10,000 Ft Lbs Tough One (Large Hub)
  • 6,000 Ft Lbs Pisa 6
  • 7,000 Ft Lbs Pisa 7

EU RoHS Indicator

No

Material Type

Non-Standard

Torque Rating

15000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015413

Dimensions

Dimension Inside

1.54 in

Dimensions

42.000 in x 2.500 in x 2.500 in

Height

2.5 in

Length

42 in

Outside Dimension

2.44 in

Weight

33.516 lb

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Standard Package

1