HUBBELL POWER SYSTEMS
Image of 200-020-W-1113-00 SDC™ Composite Bushing - 38kV
* Representative image
Image of 200-020-W-1113-00 SDC™ Composite Bushing - 38kV

SDC™ Composite Bushing - 38kV

Brand: Electro Composites

Catalog ID: 200-020-W-1113-00

SDC™ 38kV-2000 A Wall/Floor Condenser Bushing, Solid-Dielectric-Capacitor Type, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Air Applications, 7.3" Ground Shield/CT Pocket Length, 44.7" Min. Creepage Length

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please click here

Product details

General

Application

Wall/Floor

Bottom Terminal Type

1X BLADE WITH 2X 0.56 DIA HOLES

Catalog Number

200-020-W-1113-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Air

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Bolt Holes - Top Terminal

4

Number of Flange Mounting Holes

4

Plating - Bottom Terminal

None

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

1 3/4-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

22.5 in

Below Flange Length

27.5 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

4.15 in

Diameter - Below Flange Maximum P

4.34 in

Diameter - Conductor Outside Under Insulation

1.75 in

Diameter - Live Part Bottom

1.75 in

Diameter - Live Part Top

3.25 in

Diameter - Rod / Tube

1.75 in

Dimensions

50.00 in x 9.00 in x 9.00 in

Effective Length - Bottom Terminal

4.13 in

Effective Length - Top Terminal

2.50 in

Flange Mounting Hole Bolt Circle

7.5 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

9 in

Height

9 in

Length

50 in

Length - Ground Shield

7.3 in

Length - Insulated Section

41.6 in

Length - Insulation Above Flange

15.9 in

Length - Insulation Below Flange

15.1 in

Length - Live Part Bottom

5.1 in

Length - Live Part Top

3.3 in

Sealing Surface Inside Diameter

4.37 in

Sealing Surface Outside Diameter

6.75 in

Thickness

1.2 in

Top Terminal Min. Thread Length

2.5 in

Weight

80.4 lb

Width

9 in

Electrical Ratings

BIL

200 kV

Current Rating

2000 A

kV Class

38 kV

Minimum Creepage

44.7 in

Minimum Creepage - Inside

19.5 in

Minimum Strike

18.1 in

Minimum Strike - Inside

15.6 in

Withstand Voltage - 60 Hz Dry

80 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01