PPHID-23826
PPHID-23826
play
play

Grounding Stud

Brand:

ANDERSON

Catalog ID:

WTESR3060

Aluminum alloy weldment range-taking grounding stud for temporary safety grounding to aluminum tubing. Material: casting - 356-T6 aluminum alloy.

Aluminum alloy weldment range-taking grounding stud for temporary safety grounding to aluminum tubing. Material: casting - 356-T6 aluminum alloy.

Aluminum alloy weldment range-taking grounding stud for temporary safety grounding to aluminum tubing. Material: casting - 356-T6 aluminum alloy

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

WTESR3060

Material

Aluminum

UPC

096359342618

Dimensions

Weight

0.49 lb

Conductor Related

Conductor Type

Aluminum Tube

Logistics

Pallet Quantity

1008

Resources and downloads

Specifications

Videos

play
Hubbell Power Systems 3D Portal to help with developing 3D models of substation connector products
play
Hubbell Power Systems Quick Ship