HUBBELL POWER SYSTEMS
Image of LCC221XB Connector, Parallel Groove

Connector, Parallel Groove

Brand: ANDERSON

Catalog ID: LCC221XB

Two U-Bolt Aluminum Parallel Groove Connector

Aluminum multiple U-bolt parallel groove connector with copper liner for aluminum to copper conductor connections only.

  • For aluminum to copper conductor connections only
  • Sealant (XB) is recommended on all connections

General

Bolt Head Type

U-Bolt

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

LCC221XB

Cover Available

No

EU RoHS Indicator

No

Material

Aluminum

Material - Body

Aluminum Alloy

Material - Body Halves

Aluminum Alloy

Material - Bolt

Galvanized Steel

Material - Bottom Member

Copper Alloy

Material - Casting

Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Spacer

Aluminum Alloy, Copper Lined

Material Type

Non-Standard

Plating

No

Product Category

Mechanical Connectors

Style

Two U-Bolt

UPC

096359320104

Dimensions

Bolt Diameter

0.5

Diameter - Bolt

0.5 in

Dimensions

2.500 in x 2.688 in x 4.000 in

Height

4 in

Length

2.5 in

Weight

1.196 lb

Width

2.688 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Brahma-203.2-16/19;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Tulip-336.1-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.741 in

Conductor Diameter - Minimum

0.368 in

Conductor Diameter (Tap) - Maximum

0.528 in

Conductor Diameter (Tap) - Minimum

0.204 in

Conductor Diameter Range

0.368 - 0.741

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

UL Listed

No

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Configuration

Bolt Head Type

U-Bolt

Logistics

Pallet Quantity

1440