HUBBELL POWER SYSTEMS
Image of 215ELA03 15 Kv Class Elbow Arrester (2.55 kV MCOV)
Image of 215ELA03 15 Kv Class Elbow Arrester (2.55 kV MCOV)
play
play
Buy America(n) Qualified

15 Kv Class Elbow Arrester (2.55 kV MCOV)

Brand: Hubbell Power Systems

Catalog ID: 215ELA03

Deadfront Elbow Arrester, 15kV 2.55 MCOV

To learn more about identifying the right Elbow Arrester on varying applications, visit our blog here.

Product details

General

Catalog Number

215ELA03

EU RoHS Indicator

No

Grounding Style

36 in Line Lead

Material

Polymer

Type

Underground Arresters

UPC

096359360537

Dimensions

Height

6.6 in

Maximum Operating Altitude

6000 ft

Weight

3.7 lb

Electrical Ratings

Duty Cycle

3 kV

kV Class

15 kV

Maximum Discharge Voltage

  • 9.8 kV @ 1.5 kA
  • 10.3 kV @ 3 kA
  • 11 kV @ 5 kA
  • 12.3 kV @ 10 kA
  • 14.3 kV @ 20 kA
  • 18.5 kV @ 40 kA

Maximum Switching Surge Protective Level @ 500A

8.5 kV

MCOV

2.55 kV

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

160

Standard Package

1

Media

Videos

play
Hubbell Power Systems Elbow Arrester
play
Hubbell Power Systems Metal Oxide Varistor