Brand: Hubbell Power Systems
Catalog ID: 215LE46J
Catalog Number
215LE46J
Connector Type
Bi-Metal
Integral Seal
No
PROBELOK ? Connectors
No
Type
200Amp Load Break
UPC
096359720256
With Seal Kit
Yes
With Test Point
No
Cable Insulation Diameter Maximum
0.905 in
Cable Insulation Diameter Minimum
0.635 in
Weight
3.25 lb
AC Withstand Voltage (1 min)
34 kV
Basic Impulse Level
95 kV
Corona Extinction (3pC)
11 kV
Current Rating
200 A
kV Class
15 kV
Cable Insulation Diameter Range
0.635 - 0.905
Solid or Compacted Conductor
3/0
Stranded or Compressed Conductor
2/0
Pallet Quantity
120
Standard Package
20