PPHID-19454
PPHID-19454

Anchor, Disk Nut, 1in

Brand:

Chance

Catalog ID:

C2050408

Corrosion-Resistant Anchor Cap Nut used with 1" (25.4 mm) Diameter Rod.

Flanged cast cap nut used with Chance Disk Anchor system. The cap nut is large and heavy for greater protection.

  • Designed to be used with Protected Anchor Rods, Fiber Washer and Disk Anchor
  • Hot dipped galvanized per ASTM A153

Product details

General

Application

Earth Tension Anchoring

Catalog Number

C2050408

Coating

Galvanized, ASTM A-153, Black Paint, Plastic Tube

EU RoHS Indicator

No

Type

Corrosion-Resistant Anchor Parts

UPC

096359013907

Dimensions

Rod Diameter - Order Separately

1 in

Weight

2.381 lb

Logistics

Pallet Quantity

800

Standard Package

10