HUBBELL POWER SYSTEMS
Image of C3031035 Anchor, Tool, SS5/SS150/RR Drive Wrench use with C3030981
Image of C3031035 Anchor, Tool, SS5/SS150/RR Drive Wrench use with C3030981
play
Square Shaft Anchor Drive Wrench
play
CHANCE Square Shaft Anchor Installation
play
ChanceĀ® Square Shaft Anchor Tool Selection Process - Hubbell Power Systems

Anchor, Tool, SS5/SS150/RR Drive Wrench use with C3030981

Brand: Chance

Catalog ID: C3031035

SS5/SS150/RR Drive Tool for use with C3030981 Tough One Locking Dog Assembly.

Ensure your crews are ready to properly and safely install anchors by selecting CHANCE anchors and installation tooling.

  • This tool is used with C3030981 Locking Dog Assembly
  • Used to drive Square Shaft Anchors with 1.5" square bar (SS5 and SS150 anchor families)
  • Includes proprietary Alignment Window that helps reduce change of finger pinch when anchor is inserted into tool

General

Application

Anchor/Pile Installation

Attachment Style

Tough One Locking Dog Assembly

Catalog Number

C3031035

Coating

Painted

Drive Wrench Anchor Type

  • SS5 Anchor
  • SS150 Anchor
  • RR Anchor

Material Type

Standard

Product Type

SS/RR Anchor Drive Wrench

Torque Rating

7000 ft-lbs

Type

Anchor/Pile Installation Tools

UPC

096359015536

Dimensions

Dimensions

3.250 in x 3.250 in x 8.000 in

Height

8 in

Length

3.25 in

Weight

8.82 lb

Width

3.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Configuration

Attachment Style

Tough One Locking Dog Assembly

Logistics

Pallet Quantity

80

Standard Package

1