Brand: Chance
Catalog ID: C1100954418
Chance Pole Bearing Plates are used to help prevent a direct buried pole from sinking in soft soils. The installation also helps prevent jacking or "walking" the structure out of the ground. Plate installs in the bottom of the pole hole and are used primarily on H-frame structures.
Application
Earth Tension Anchoring
Catalog Number
C1100954418
Coating
Galvanized, ASTM A-153
Material Type
Non-Standard
Type
Pole Bearing Plate
Area
122 in²
Bolt Length
18 in
Dimensions
24.250 in x 7.750 in x 9.125 in
Height
9.125 in
Length
24.25 in
Weight
83.52 lb
Width
7.75 in
Standard Package
1