HUBBELL POWER SYSTEMS
Image of BR1050C Quadrant Strain Clamp - Copper Substation Cable Bus

Quadrant Strain Clamp - Copper Substation Cable Bus

Brand: ANDERSON

Catalog ID: BR1050C

Bronze quadrant strain clamps are primarily used for deadending copper substation cable bus. When installing, cable will slide freely under the U-bolts. If preferred, U-bolts may be removed and cable laid in clamp grooves from the side. The clamps are compact for greatest phase clearance.

Bronze quadrant strain clamps are primarily used for deadending copper substation cable bus. When installing, cable will slide freely under the U-bolts. If preferred, U-bolts may be removed and cable laid in clamp grooves from the side. The clamps are compact for greatest phase clearance.

  • Bronze Quadrant Strain Clamp Deadend
  • Clamping range: 250-19 Str. To 500MCM or 0.574"-0.813"
  • ULT 15,000lbs
  • Type BR1 is designed for single cable
  • The Sag Eye Ultimate Strength is 60% of the Ultimate Body Strength without fitting
  • Rated slip strength as a % of conductor RBS varies with conductor type, size, and stranding. Minimum slip strength rating on standard strength conductors is 40% RBS (Partial Tension). For many standard strength conductors, minimum slip strength of this clamp series is 60% RBS (Normal Tension). Consult factory for slip strength test data on specific clamp and conductor combinations
  • Bolt and Nut may be substituted for clevis pin by adding suffix "BNK" to catalog number. Example: BR1050CBNK
  • Bolt and clevis pin will be the same diameter
  • The "C" suffix indicates the component will come supplied with clevis eye CA06

General

Bolt Installation Torque (Recommended)

480 in-lbs

Catalog Number

BR1050C

EU RoHS Indicator

No

Fitting Type

Clevis

Material - Body

Bronze Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

High Strength Bronze

Material - Pin (Cotter)

Stainless Steel

Material - Socket and Clevis

Galvanized Ductile Iron

Product Category

Quadrant

Strength Rating - Ultimate Body

10000 lb

Style

BR1

Type

Bolted

U-Bolts

3 in

UPC

096359292234

Dimensions

Clamping - Maximum

0.813 in

Clamping - Minimum

0.574 in

Clevis Opening

0.9375 in

Diameter - Clevis Pin

0.625 in

Height

3.38 in

Length

8.88 in

Weight

8.7 lb

Electrical Ratings

Voltage Application

Standard

Conductor Related

Clamping Range

0.574- 0.813

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Industry Standard(s)

ANSI C119.4

Force Related

Bolt Installation Torque (Recommended)

480 in-lbs

Strength Rating - Ultimate Body

10000 lb

Logistics

Pallet Quantity

81