Brand: FARGO
Catalog ID: TJA1102
Splice assemblies for ACSR conductors consist of an aluminum splice body and steel sleeve. Material: body - seamless extruded aluminum tube, steel sleeve - plated steel.
Aluminum Die
76AH
Catalog Number
TJA1102
Compression Method
Conventional (2 die system)
Inhibitor Loaded
No
Material
Aluminum; Steel
Press Minimum
12 to
Tension Range
0 lb
Adjustment Step
0 in
Assembly Rating (Ultimate)
0 lb
Diameter - Outside
0.609 in
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
17.9 in
Messenger Diameter Range
0 - 0
Voltage Application
Standard
Conductor Compatibility
ACSR-Waxwing-266.8-18/1
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Type
ACSR
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
UL Listed
No