HUBBELL POWER SYSTEMS
Image of PSCGLB30CCS Canvas Sleeve Bag, 30 in long X 13 in Top
Image of PSCGLB30CCS Canvas Sleeve Bag, 30 in long X 13 in Top

Canvas Sleeve Bag, 30 in long X 13 in Top

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSCGLB30CCS

BAG, SLEEVE, 30" COTTON CANVAS

  • Cotton canvas sleeve bag
  • 30" length

Product details

General

Catalog Number

PSCGLB30CCS

Color

Cotton

Material

Cotton Canvas

Style

Cotton Cavas Storage Bag

Type

Container

UPC

096359528517

Dimensions

Length

30 in

Weight

1.1 lb

Logistics

Carton Quantity

24

Resources and downloads