Brand: FARGO
Catalog ID: C020808
Bolt Installation Torque (Recommended)
0 ft-lbs
Compression Method
Uni-Grip (single die system)
Die Size
08CD
Material
Aluminum; Steel
Material - Body
Seamless Extruded Aluminum Alloy
Material - Eye
Galvanized Forged Steel
Material - Hardware
Aluminum Alloy
Material - Terminal
Seamless Extruded Aluminum Alloy
Number of Bolt Holes
2
Number of Pad Holes
0
Press Minimum
12 to
Product Category
Eye
Style
Uni-Grip, Single Tongue, Vertical Eye
Tension Range
0 lb
Type
Compression
Actual Clamp Strand Diameter Range
0 in
Adjustment Step
0 in
Angle - Pad
0 °
Clamping - Maximum
0 in
Clamping - Minimum
0 in
Diameter - Clamping Hardware
0 in
Diameter - Clevis Pin
0 in
Diameter - Eye Hole
0 in
Diameter - Inside
0 in
Diameter - Pad Bolt
0 in
Length - Pin
0 in
Length Before Compression
10.7 in
Messenger Diameter Range
0 - 0
Take Up
0 in
Thickness - Pad
0 in
Total Adjustment
0 in
Width - Pad
2 in
Voltage Application
Standard
Clamping Range
0- 0
Conductor Compatibility
AAC-Canna-397.5-19
Conductor Diameter - Maximum
0.765 in
Conductor Diameter - Minimum
0.681 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
0.681 - 0.765
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in