
Brand: FARGO
Catalog ID: C150707
Catalog Number
C150707
Die Size
07CD
EU RoHS Indicator
Material
Aluminum Alloy
Material Type
Non-Standard
Press Minimum
12 to
Series
Uni-GripĀ® Series
Tension Range
0 lb
UPC
096359294191
Adjustment Step
0 in
Die Size
07CD
Insulator / Conductor Hole Spacing
0 in
Length Before Compression
8.4 in
Messenger Diameter Range
0 - 0
Weight
0.51 lb
Voltage Application
Standard
Conductor Compatibility
AAC-Tulip-336.1-19;AAC-Daffodil-350-19
Conductor Diameter - Maximum
0.68 in
Conductor Diameter - Minimum
0.595 in
Conductor Diameter (Main) - Maximum
0 in
Conductor Diameter (Main) - Minimum
0 in
Conductor Diameter (Main) Range
0 - 0
Conductor Diameter Range
0.595 - 0.68
Conductor Type
AAC
Messenger Diameter - Maximum
0 in
Messenger Diameter - Minimum
0 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
UL Listed
No
Assembly Rating (Ultimate)
0 lb
Press Minimum
12 to
Tension Range
0 lb
Compression Method
Uni-Grip (single die system)
Pallet Quantity
1512