

Brand: Hubbell Power Systems
Catalog ID: BG1848181040A00
By utilizing an array of designs, materials and sizes, Hubbell has developed a comprehensive product offeringtailored to meet your needs. We can provide a pad-mounted equipment foundation or mounting solution forvirtually any piece of electrical equipment; from single and three-phase transformers, to sectionalizing cabinetsand switchgear.
Catalog Number
BG1848181040A00
Color
Munsell Green #7GY 3.29/1.5
Insulated?
No
Material
Fiberglass
UPC
662037180089
Dimensions
59 in x 32.75 in x 18 in
Dimensions - Shipping
32.75 in x 59 in x 18.1875 in
Height
18 in
Length
59 in
Weight
74 lb
Width
32.75 in